This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Fixed Inductor - 33nH, 300mA, 650mOhm
COM-16290
Fixed Inductor - 33nH, 300mA, 650mOhm
SKU: COM-16290
In stock
SKU
COM-16290
This is a fixed inductor with 33nH, 300mA and 650mOhm.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
This is a fixed inductor with an inductance of 33nH, a maximum DC current of 300mA and a maximum DC resistance of 650mOhms.
Similar Items
Features & Specs
- Inductance: 33nH
- Tolerance: 5%
- Maximum DC Current: 300mA
- Maximum DC Resistance: 650mOhms
- Minimum Operating Temperature: -55C
- Maximum Operating Temperature: +125C
- Q Minimum: 10
- Mounting Style: PCB Mount
Documentation
Customer Reviews

Fixed Inductor - 33nH, 300mA, 650mOhm
COM-16290
Stock and Customer Discounts
$0.95 retail price.
Available Discounts
- $0.90 | 25+ units
- $0.86 | 100+ units