Flat Cutter - 0.0312" Diameter, #122 (3 Pack)
TOL-14853
Flat Cutter - 0.0312" Diameter, #122 (3 Pack)
SKU: TOL-14853
$42.00
In stock
SKU
TOL-14853
This is a three pack of flat mills from Carbide 3D that are perfect for fabricating flat or prismatic surfaces.
Product Overview
This is a three pack of flat mills from Carbide 3D that are perfect for fabricating flat or prismatic surfaces. Each mill in this pack features a cutting diameter of 0.0312 inches, a shank diameter of 0.125 inches, and a cutting length of 0.0625 inches. These cutters really are great for precision 3D machining and fabrication.
Each cutter is made of solid carbide to ensure long lasting use.
Includes:
- 3x Flat Cutter - 0.0312in. Diameter
Hookup Accessories
Features & Specs
- Cutting Diameter: 0.0312"
- Cutting Length: 0.0625"
- Shank Diameter: 0.125"
Customer Reviews
Flat Cutter - 0.0312" Diameter, #122 (3 Pack)
$42.00
TOL-14853
Stock and Customer Discounts
$42 retail price.