Flat Cutter - 0.25" Diameter, #201 (2 Pack)
TOL-14854
Flat Cutter - 0.25" Diameter, #201 (2 Pack)
SKU: TOL-14854
$45.00
In stock
SKU
TOL-14854
This is a two pack of flat mills from Carbide 3D that are perfect for milling flat or prismatic surfaces.
Product Overview
This is a two pack of flat mills from Carbide 3D that are perfect for milling flat or prismatic surfaces. Each mill in this pack features a cutting and shank diameter of 0.25 inches and a cutting length of 0.75 inches. These cutters really are great for specialized 3D machining and fabrication.
Each cutter is made of solid carbide to ensure long lasting use.
Note: If you are using these cutters with a Nomad, you will also need a 0.25in collet.
Includes:
2x Flat Cutter - 0.25in. Diameter
Hookup Accessories
Features & Specs
- Cutting Diameter: 0.25"
- Cutting Length: 0.75"
- Shank Diameter: 0.25"
Customer Reviews
Flat Cutter - 0.25" Diameter, #201 (2 Pack)
$45.00
TOL-14854
Stock and Customer Discounts
$45 retail price.