FlexiForce Pressure Sensor - 1lb.
SEN-08713
FlexiForce Pressure Sensor - 1lb.
SKU: SEN-08713
$21.50
In stock
SKU
SEN-08713
Product Overview
This is a piezoresistive force sensor from Tekscan. The harder you press, the lower the sensor's resistance. Pressing lightly, the resistance changes from infinite to ~300k. The sensor itself is thin and flexible, but the resistance does not change while being flexed. Resistance changes only when pressure is applied to the round area at the end of the sensor. Used as a presence sensor (someone standing), weight sensor, pressure sensor (impact testing), etc.
The overall length is about 8.5". Sensor comes with 0.1" spaced, reinforced, breadboard friendly connector.
This sensor comes in three flavors. This sensor ranges from 0 to 1lb of pressure.
Documents:
Hookup Accessories
Documentation
Customer Reviews
FlexiForce Pressure Sensor - 1lb.
$21.50
SEN-08713
Stock and Customer Discounts
$21.5 retail price.