Force Sensitive Resistor 0.5"
SEN-09375

Force Sensitive Resistor 0.5"

SKU: SEN-09375
$7.50
In stock
SKU
SEN-09375
In stock
Stock/Discounts

This is a force sensitive resistor with a round, 0.5" diameter, sensing area.

Helpful Documentation

Product Overview

This is a force sensitive resistor with a round, 0.5" diameter, sensing area. This FSR will vary its resistance depending on how much pressure is being applied to the sensing area. The harder the force, the lower the resistance. When no pressure is being applied to the FSR its resistance will be larger than 1MΩ. This FSR can sense applied force anywhere in the range of 100g-10kg.

Two pins extend from the bottom of the sensor with 0.1" pitch making it bread board friendly. There is a peel-and-stick rubber backing on the other side of the sensing area to mount the FSR.

These sensors are simple to set up and great for sensing pressure, but they aren't incredibly accurate. Use them to sense if it's being squeezed, but you may not want to use it as a scale.

Dimensions:

  • Overall length: 2.375"
  • Overall width: 0.75"
  • Sensing diameter: 0.5"

Documents:

Hookup Accessories

Features & Specs

  • Overall length: 2.375"
  • Overall width: 0.75"
  • Sensing diameter: 0.5"

Customer Reviews

Force Sensitive Resistor 0.5"
Force Sensitive Resistor 0.5"
$7.50
SEN-09375

Stock and Customer Discounts

$7.5 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing