Force Sensitive Resistor - Square
SEN-09376

Force Sensitive Resistor - Square

SKU: SEN-09376

This is a force sensitive resistor with a square, 1.75x1.5", sensing area.

$17.50
In stock
SKU
SEN-09376
In stock
Stock/Discounts

Product Overview

This is a force sensitive resistor with a square, 1.75x1.5", sensing area. This FSR will vary its resistance depending on how much pressure is being applied to the sensing area. The harder the force, the lower the resistance. When no pressure is being applied to the FSR its resistance will be larger than 1MΩ. This FSR can sense applied force anywhere in the range of 100g-10kg.

Two pins extend from the bottom of the sensor with 0.1" pitch making it bread board friendly. There is a peel-and-stick rubber backing on the other side of the sensing area to mount the FSR.

These sensors are simple to set up and great for sensing pressure, but they aren't incredibly accurate. Use them to sense if it's being squeezed, but you may not want to use it as a scale.

Dimensions:

  • Overall length: 3.5"
  • Overall width: 1.75"
  • Sensing area: 1.75x1.75"

Documents:

Features & Specs

  • Overall length: 3.5"
  • Overall width: 1.75"
  • Sensing area: 1.75x1.75"

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Force Sensitive Resistor - Square
Force Sensitive Resistor - Square
$17.50
SEN-09376
$17.5 retail price.

Available Discounts

  • $16.63 | 25+ units
  • $15.75 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing