Force Sensitive Resistor - Long
SEN-09674

Force Sensitive Resistor - Long

SKU: SEN-09674

This very long force sensitive resistor - over 2 feet - has a sensing area of 0.25x24".

$30.95
In stock
Only 3 left
SKU
SEN-09674
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This very long force sensitive resistor - over 2 feet - has a sensing area of 0.25x24". This FSR from Interlink Electronics will vary its resistance depending on how much pressure is being applied to the sensing area. The harder the force, the lower the resistance. When no pressure is being applied to the FSR its resistance will be larger than 1MΩ. This FSR can sense applied force anywhere in the range of 100g-10kg.

Two pins extend from the bottom of the sensor with 0.1" pitch making it bread board friendly. There is a peel-and-stick rubber backing on the other side of the sensing area to mount the FSR.

These sensors are simple to set up and great for sensing pressure, but they aren't incredibly accurate. Use them to sense if it's being squeezed, but you may not want to use it as a scale.

Dimensions:

  • Sensing area: 0.2x23.985"

Documents:

Features & Specs

  • Sensing area: 0.2x23.985"

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Force Sensitive Resistor - Long
Force Sensitive Resistor - Long
$30.95
SEN-09674
$30.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing