Force Sensitive Resistor - Small
SEN-09673

Force Sensitive Resistor - Small

SKU: SEN-09673

This is a small force sensitive resistor. It has a 0.16" (4 mm) diameter active sensing area.

$10.95
In stock
SKU
SEN-09673
In stock
Stock/Discounts

Product Overview

This is a small force sensitive resistor. It has a 0.16" (4 mm) diameter active sensing area. This FSR from Interlink Electronics will vary its resistance depending on how much pressure is being applied to the sensing area. The harder the force, the lower the resistance. When no pressure is being applied to the FSR, its resistance will be larger than 1MΩ, with full pressure applied the resistance will be 2.5kΩ.

Two pins extend from the bottom of the sensor with 0.1" pitch making it bread board friendly.

These sensors are simple to set up and great for sensing pressure, but they aren't incredibly accurate. Use them to sense if it's being squeezed, but you may not want to use it as a scale.

Dimensions:

  • Overall length: 1.75"
  • Overall width: 0.28"
  • Sensing area: 0.3"

Features:

  • Actuation Force as low as 2 grams
  • Wide force sensitivity range 0.1N - 10N

Documents:

Features & Specs

  • Actuation Force as low as 2 grams
  • Wide force sensitivity range 0.1N - 10N* Overall length: 1.75"
  • Overall width: 0.28"
  • Sensing area: 0.3"

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Force Sensitive Resistor - Small
Force Sensitive Resistor - Small
$10.95
SEN-09673
$10.95 retail price.

Available Discounts

  • $10.40 | 25+ units
  • $9.86 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing