This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Loomia Mega Pressure Matrix
COM-17861

Loomia Mega Pressure Matrix

SKU: COM-17861

The Mega Pressure Matrix has six leads, allowing you to map which point you are at in the 3x3 matrix and get a pressure mapping over a surface.

Out of stock
SKU
COM-17861

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Like the Mini Pressure Sensor... but bigger! The Loomia Mega Pressure Matrix has six leads, allowing you to map which point you are at in the 3x3 matrix and get a pressure mapping over a surface. Each area has an analog readout that varies depending on the weight of the item on the pressure sensor. Generally, sensor values will read from 500K Ohms to 100 Ohms depending on the force put onto the sensor.

Loomia parts are designed to be easily soldered together, and work well with popular micro controllers like Arduino Nano and Teensy. The system revolves around Loomia's custom interconnect, which allows for a simple connection between buses. The interconnect can be soldered to headers for easy breadboarding. From fabric to wood, Loomia components can stick onto a range of materials, making your prototypes look clean and polished.

Note: There are a number of operating procedures to be aware of before using Loomia products. This includes directions to not wash or sew any of the parts. Make sure to check the Datasheet in the Documents tab for more information.

Features & Specs

  • Bend Radius Limitation: N/A
  • Thickness: Approx. 20 mils
  • Operating Voltage Range: 3.7V - 5V
  • Pressure Range: 0.2lbs. - 10lbs.
  • Component Dimensions: 5in x 6.5in
  • Sensing Area Dimensions: 3in x 3in

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Loomia Mega Pressure Matrix
Loomia Mega Pressure Matrix COM-17861
$29.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing