FLiR Lepton Breakout Board V2
BOB-16912

FLiR Lepton Breakout Board V2

SKU: BOB-16912
Special Price Current price: $51.35 Regular Price Original price: $59.99
In stock
SKU
BOB-16912
In stock
Stock/Discounts

The FLIR Lepton Thermal Camera Breakout Board is an easy-to-interface evaluation board to quickly connect the Lepton camera module to common platforms.

Product Overview

The FLIR Lepton® Thermal Camera Breakout Board is an easy-to-interface evaluation board to quickly connect the FLIR Lepton camera module to common platforms like Raspberry Pi or custom hardware. It provides onboard power supplies, generated from 3 – 5.5V, and a master clock. Local power supplies, the master clock, and the power-up sequence components can all be bypassed using a jumper.

This breakout works with all FLIR Lepton modules.

Note: The FLIR Lepton Breakout Board V2 does not include a FLIR Lepton Module. You pick one up today by following this link or by clicking the product in the Hookup Accessories below.

Hookup Accessories

Features & Specs

  • Operating temperature 0°C to 55°C
  • Input voltage: 3 V to 5.5 V
  • Space-saving: (29.5 mm × 29.0 mm)
  • Works with all FLIR Lepton modules

Customer Reviews

FLiR Lepton Breakout Board V2
FLiR Lepton Breakout Board V2
Special Price Current price: $51.35 Regular Price Original price: $59.99
BOB-16912

Stock and Customer Discounts

$51.35 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing