This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Flirc Jeff Probe
WIG-16883

Flirc Jeff Probe

SKU: WIG-16883

The Flirc Jeff Probe is an open source in-application debugging tool for embedded microprocessors.

Out of stock
SKU
WIG-16883

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

The Flirc Jeff Probe is an open source in-application debugging tool for embedded microprocessors. It allows you see what is going on 'inside' an application running on an embedded microprocessor while it executes. It is able to control and examine the state of the target microprocessor using a JTAG or Serial Wire Debugging (SWD) port and on-chip debug logic provided by the microprocessor.

The probe connects to a host computer using a standard USB interface. The user is able to control exactly what happens using the GNU source level debugging software, GDB.

Includes:

  • 1x Jeff Probe board
  • 1x JTAG cable
  • 1x UART cable

Features & Specs

  • Supported Target Voltages: 1.8V - 5V
  • Provides full debugging functionality, including: watchpoints, flash memory breakpoints, memory and register examination, flash memory programming, etc.
  • Connects to the target processor using the JTAG or Serial Wire Debug (SWD) interface.

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Flirc Jeff Probe
Flirc Jeff Probe WIG-16883
$15.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing