This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Flirc Raspberry Pi Zero Case
PRT-16782

Flirc Raspberry Pi Zero Case

SKU: PRT-16782

The Flirc Raspberry Pi Zero case has an aluminium casing with a core heatsink and smooth top, offering silent, passive and efficient cooling.

Out of stock
SKU
PRT-16782

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

The Flirc Raspberry Pi Zero Case has an aluminium casing with a core heatsink and smooth top, offering silent, passive and efficient cooling combined with great looks. This case also comes with a thermal pad that can fit to the case heatsink core before fitting your Raspberry Pi Zero.

The SD Card is enclosed inside the case so it won't slip out or get stolen. The case needs to be disassembled before the SD card can be removed. There’s even a pre-installed lanyard included in the box in case you want to take your Zero somewhere other than the home.

Two top covers are included with the FLIRC Zero – allowing you to hide away and protect your GPIO, or leave it exposed for prototyping your projects. You can even add a pHAT without worrying about your Zero’s temperature.

Note: The Raspberry Pi Zero's LEDs are not visible with this case.

Includes:

  • Flirc Zero Aluminum Case
  • Thermal Pad
  • Two top covers (sealed and GPIO access)
  • Lanyard (pre-installed, removable)

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Flirc Raspberry Pi Zero Case
Flirc Raspberry Pi Zero Case PRT-16782
$13.95 retail price.

Available Discounts

  • $13.25 | 10+ units
  • $11.86 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing