Product Overview
Infrared Detectors Quad channel sensor for anaesthetic gases, Filters: 3.90um/200nm, 3.90um/200nm, 4.26um/180nm, 8.416um/180nm.
Pyreos Thin Film Quad Channel Pyroelectric Sensors are highly stable four element sensors that provide high sensitivity with fast frequency operation in a TO39 package. These current mode sensors offer up to 100Hz data monitoring and feature internal CMOS trans-impedance amplifiers with 10GΩ feedback resistors. These feedback resistors output voltage signals are centered around half the supply rail. The thin film quad channel pyroelectric sensors are able to detect a variety of gases when used with different combinations of filters. These sensors with additional two channels will increase the accuracy of gas detection.