This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Four Channel Pyroelectric Sensor - Anaesthetic Gases
SEN-16971

Four Channel Pyroelectric Sensor - Anaesthetic Gases

SKU: SEN-16971

Infrared Detectors Quad channel sensor for anaesthetic gases, Filters: 8.75um/220nm, 9.65um/220nm, 12.25um/210nm, 8.55um/180nm.

Out of stock
SKU
SEN-16971

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Infrared Detectors Quad channel sensor for anaesthetic gases, Filters: 8.75um/220nm, 9.65um/220nm, 12.25um/210nm, 8.55um/180nm.

Pyreos Thin Film Quad Channel Pyroelectric Sensors are highly stable four element sensors that provide high sensitivity with fast frequency operation in a TO39 package. These current mode sensors offer up to 100Hz data monitoring and feature internal CMOS trans-impedance amplifiers with 10GΩ feedback resistors. These feedback resistors output voltage signals are centered around half the supply rail. The thin film quad channel pyroelectric sensors are able to detect a variety of gases when used with different combinations of filters. These sensors with additional two channels will increase the accuracy of gas detection.

Features & Specs

  • Sensor Characteristics:
  • 1.4mm x 1.44mm filter aperture
  • 700μm x 325μm element size
  • TO39 package
  • 100000V/W responsivity (10Hz, 500K, and room temperature)
  • Opamp with 10GΩ feedback resistor
  • Electrical Characteristics:
  • 2.7V to 5V voltage range
  • Svib~1 μV/g at 10Hz microphonics
  • Temperature range:
  • -40 to 85°C operating range
  • -40 to 110°C storage range

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Four Channel Pyroelectric Sensor - Anaesthetic Gases
Four Channel Pyroelectric Sensor - Anaesthetic Gases SEN-16971
$392.95 retail price.

Available Discounts

  • $373.30 | 25+ units
  • $353.66 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing