FPC Camera Connector - 24-Pin, 0.5mm (Bottom-Contact)
COM-16305

FPC Camera Connector - 24-Pin, 0.5mm (Bottom-Contact)

SKU: COM-16305
$1.05
In stock
SKU
COM-16305
In stock
Stock/Discounts

Amphenol FCI FFC/FPC Flexible Circuit Connectors are a broad range of innovative connector solutions to terminate FFC/FPC.

Product Overview

Amphenol FCI FFC/FPC Flexible Circuit Connectors are a broad range of innovative connector solutions to terminate FFC/FPC. This 24-Pin FPC connector has a 0.5mm pitch and comes with a bottom contact in a right angle orientation and a surface mount termination. This connector has a current rating of 500mA and a voltage rating of 50V. These 0.5mm pitch connectors provide a cost-effective, higher pin count flex connector solution. A traditional sliding actuator secures the cable.

This is the connector used on the SparkFun Edge Development Board - Apollo3 Blue to connect the (HM01B0) Himax CMOS Imaging camera.

Hookup Accessories

Features & Specs

  • Number of Positions: 24 Position
  • Pitch: 0.5mm
  • Termination Style: SMD/SMT
  • Mounting Angle: Right Angle
  • Contact Location: Bottom Contact
  • Contact Plating: Tin
  • Current Rating: 500mA
  • Minimum Operating Temperature: -55C
  • Maximum Operating Temperature: +105C
  • Housing Material: Liquid Crystal Polymer (LCP)
  • Voltage Rating: 50V
  • Contact Material: Phosphor Bronze
  • Flammability Rating: UL 94 V-0
  • Actuation Type: ZIF
  • Insulation Resistance: 100MOhms
  • FFC, FCB Thickness: 0.30mm, 0.33mm
  • Height Above Board: 1.80mm
  • Locking Feature: Slide Lock
  • Cable End Type: Straight, Tapered

Customer Reviews

FPC Camera Connector - 24-Pin, 0.5mm (Bottom-Contact)
FPC Camera Connector - 24-Pin, 0.5mm (Bottom-Contact)
$1.05
COM-16305

Stock and Customer Discounts

$1.05 retail price.

Available Discounts

  • $1.00 | 25+ units
  • $0.95 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing