This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

FRAMOS FSM-IMX547C Camera Module (Color)
SEN-20105

FRAMOS FSM-IMX547C Camera Module (Color)

SKU: SEN-20105
Out of stock
SKU
SEN-20105

These IMX547 modules target applications that require mid- to high-resolution with a fully featured sensor and are designed with compact cameras in mind.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

FRAMOS FSM-IMX547 Camera Modules offer input voltages of 1.1V, 1.8V, 2.9V, and 3.3V and SLVS or SLVS-EC interfaces. These IMX547 modules target applications that require mid- to high-resolution with a fully featured sensor and are designed with compact cameras in mind. These camera modules feature unique pixel architecture that puts the light-sensitive photodiode on top of the readout electronics. This BSI approach increases light sensitivity, improves blue light response, and allows for larger chief ray angle acceptance for each pixel. This design leads to more accurate blue color images while minimizing the need to increase blue gains, providing more homogeneous images, especially with wide-angle lenses.

FRAMOS FSM-IMX547 Camera Modules are built with a reduced feature set and are ideal for applications that require the pixel performance and resolution offered but do not need to process images at high speeds. These features make the FSM-IMX547 camera modules suitable for applications needing real-time videos like traffic monitoring or broadcast.

Features & Specs

  • 5.1 MP resolution
  • 2474px horizontal
  • 2064px vertical
  • 1/1.8 type optical format
  • 2.74µm pixel pitch
  • 5:4 aspect ratio
  • SVS, SLVS-EC data interface
  • I2C communication interface
  • Model: FSM-IMX547C/C01-Bundle-V1B

Documentation

Customer Reviews

FRAMOS FSM-IMX547C Camera Module (Color)
FRAMOS FSM-IMX547C Camera Module (Color) SEN-20105

Stock and Customer Discounts

$584.95 retail price.

Available Discounts

  • $555.70 | 25+ units
  • $526.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing