FT2232H Dual High Speed USB to Multipurpose UART/FIFO IC
COM-31407

FT2232H Dual High Speed USB to Multipurpose UART/FIFO IC

SKU: COM-31407

The FT2232H is FTDI’s 5th generation of USB devices. The FT2232H is a USB 2.0 High Speed (480 Mb/s) to UART/FIFO IC. It has the capability of being configured in a variety of industry standard serial or parallel interfaces.

$7.95
In stock
SKU
COM-31407
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The FT2232H is FTDI’s 5th generation of USB devices. The FT2232H is a USB 2.0 High Speed (480 Mb/s) to UART/FIFO IC. It has the capability of being configured in a variety of industry standard serial or parallel interfaces.

Features & Specs

  • Protocol: USB
  • Function: Bridge, USB to UART, FIFO
  • Interface: UART
  • Standards: USB 2.0
  • Voltage - Supply: 3V ~ 3.6V
  • Current - Supply: 70mA
  • Operating Temperature: -40°C ~ 85°C
  • Package: 64-VFQFN Exposed Pad
  • Base Product Number: FT2232

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

FT2232H Dual High Speed USB to Multipurpose UART/FIFO IC
FT2232H Dual High Speed USB to Multipurpose UART/FIFO IC
$7.95
COM-31407
$7.95 retail price.

Available Discounts

  • $7.55 | 25+ units
  • $7.16 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing