FT231XS FTDI Module
COM-27909
FT231XS FTDI Module
SKU: COM-27909
$4.25
In stock
SKU
COM-27909
The FT231X module is a USB to serial UART interface with full modem control.
Product Overview
The FT231X module is a USB to serial UART interface with full modem control.
Similar Items
Hookup Accessories
Features & Specs
- Protocol: USB
- Function: Bridge, USB to UART
- Interface: UART
- Standards: USB 2.0
- Voltage - Supply: 3.3V ~ 5V
- Current - Supply: 8mA
- Operating Temperature: -40°C ~ 85°C
- Mfg Part #: FT231XS-R
Documentation
Customer Reviews

FT231XS FTDI Module
$4.25
COM-27909