Fully Insulated Large Alligator Clip with 4mm Sheathed Banana Jack (Red)
PRT-16944
Fully Insulated Large Alligator Clip with 4mm Sheathed Banana Jack (Red)
SKU: PRT-16944
Out of stock
SKU
PRT-16944
These alligator clips operate up to 5kV when used in non-category environments up to 2kV.
Product Overview
These Large Alligator Clips are fully insulated large alligator clips with 4mm sheathed banana jacks. These alligator clips operate up to 5kV when used in non-category environments up to 2kV. These alligator clips are 1000V CAT IV rated. The alligator clips are specially designed, open to 24mm, and accommodate terminals up to 16mm in diameter. These banana plugs are designed to be used only with the long-reach high voltage test leads listed in the hookup accessories below.
Hookup Accessories
Features & Specs
- Current Rating: 20 A
- Contact Plating: Silver
- Length: 116mm
- Width: 42mm
Documentation
Customer Reviews

Fully Insulated Large Alligator Clip with 4mm Sheathed Banana Jack (Red)
PRT-16944
Stock and Customer Discounts
$26.95 retail price.
Available Discounts
- $25.60 | 25+ units
- $24.26 | 100+ units