Fuse 5mm 125VAC 5A
COM-09772
Fuse 5mm 125VAC 5A
SKU: COM-09772
$0.55
In stock
SKU
COM-09772
Product Overview
This is a glass ferrule type fuse. It fits great with our 5mm fuse clips. The fuse is rated for 125VAC, up to 5A. Fuses are pretty simple, if more than 5A pass through the fuse, the small filament inside the fuse heats up and breaks (like a light bulb burning out). The circuit is then broken and hopefully your circuit is saved from molten destruction.
For smaller loads, you may want to checkout a PTC (aka resettable fuse) listed below. These handle less current (500mA) but can be set and reset many times without doing harm to your system.
Hookup Accessories
Features & Specs
- 5A max @ 125VAC
- Glass Cartridge
- 5 x 20mm
Documentation
Customer Reviews

Fuse 5mm 125VAC 5A
$0.55
COM-09772
Stock and Customer Discounts
$0.55 retail price.