This product has been retired from our catalog and is no longer for sale.

Fuse 5mm 250V 500mA
COM-10166

Fuse 5mm 250V 500mA

SKU: COM-10166
Out of stock
SKU
COM-10166

This product has been retired from our catalog and is no longer for sale.

Product Overview

This is a glass ferrule type fuse. It fits great with our 5mm fuse clips. The fuse is rated for 250VAC, up to 500mA. Fuses are pretty simple, if more than 500mA pass through the fuse, the small filament inside the fuse heats up and breaks (like a light bulb burning out). The circuit is then broken and hopefully your circuit is saved from molten destruction.

For smaller loads, you may want to checkout a PTC (aka resettable fuse) listed below. These handle less current (500mA) but can be set and reset many times without doing harm to your system.

Features & Specs

  • 500mA max @ 250VAC
  • Glass Cartridge
  • 5 x 20mm

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Fuse 5mm 250V 500mA
Fuse 5mm 250V 500mA COM-10166
$1.05 retail price.

Available Discounts

  • $1.00 | 25+ units
  • $0.95 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing