This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Fuse Holder 600V inline, 1/4 quick connect, 20A rated, for 1/4 x 1-1/4 fuses
PRT-17578

Fuse Holder 600V inline, 1/4 quick connect, 20A rated, for 1/4 x 1-1/4 fuses

SKU: PRT-17578
Out of stock
SKU
PRT-17578

These fuse holders are for use with 6.3mm x 32mm (1/4" x 1-1/4") fuses.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Bussmann / Eaton HVI Water-Resistant Fuse Holders offer a 600V voltage rating, 20A current, and IP54 rating for exposed locations. HVI fuse holders accept 16AWG to 12AWG copper wire and feature in-line connection and copper crimp lead material. These fuse holders are for use with 6.3mm x 32mm (1/4" x 1-1/4") fuses. Bussmann / Eaton HVI Water-Resistant Fuse Holders are E14853 UL recognized and have a +150°C temperature rating.

Features & Specs

  • Product: Fuse Holders
  • Fuse Size / Group: 1/4 x 1-1/4 in (6.3 x 32 mm)
  • Mounting Style: In-Line
  • Number of Poles: 1 Pole
  • Current Rating: 20 A
  • Voltage Rating: 600 V
  • Termination Style: Quick Connect
  • Maximum Operating Temperature: + 150 C
  • Packaging: Bulk
  • Color: Black
  • Illumination: Not Illuminated
  • Brand: Bussmann / Eaton
  • IP Rating: IP54

Documentation

Customer Reviews

Fuse Holder 600V inline, 1/4 quick connect, 20A rated, for 1/4 x 1-1/4 fuses
Fuse Holder 600V inline, 1/4 quick connect, 20A rated, for 1/4 x 1-1/4 fuses PRT-17578

Stock and Customer Discounts

$52.95 retail price.

Available Discounts

  • $50.30 | 25+ units
  • $47.66 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing