Gas Sensor Module - ZMOD4450
COM-21506

Gas Sensor Module - ZMOD4450

SKU: COM-21506
$9.95
In stock
SKU
COM-21506
In stock
Stock/Discounts

The ZMOD4450 Gas Sensor Module is designed for detecting gases associated with food ripening or rotting.

Product Overview

The ZMOD4450 Gas Sensor Module is designed for detecting gases associated with food ripening or rotting, and is targeted for use in refrigeration air quality (RAQ) applications (e.g., food storage and shipping, including humid and dusty applications with the possibility of water spray, condensation, or immersion). It is a 12-LGA assembly (3.0 × 3.0 × 0.7 mm) that consists of a gas sense element and a CMOS signal conditioning IC. The module’s sense element consists of heater element on a Si-based MEMS structure and a metal oxide (MOx) chemiresistor. The signal conditioner controls the sensor temperatures and measures the MOx conductivity, which is a function of the gas concentration. The measurement results can be read via an I2C interface with the user’s microprocessor, which processes the data.

The provided firmware can be used to determine the level of gases present and to indicate the likelihood of food spoilage. With its low operating current consumption, the ZMOD4450 is an excellent choice for low-voltage and low-power battery applications. Built-in nonvolatile memory (NVM) stores the module configuration and calibration data.

Features & Specs

  • Type: Gas Sensor
  • Sensor Type: Refrigeration Air Quality
  • Maximum Operating Temperature: + 25 C
  • Minimum Operating Temperature: 0 C
  • Operating Supply Voltage: 1.7 V to 3.6 V
  • Brand: Renesas Electronics
  • Current Rating: 7 mA
  • Height: 0.7 mm
  • Length: 3 mm
  • Moisture Sensitive: Yes
  • Mounting Style: SMD/SMT
  • Product Type: Air Quality Sensors
  • Series: ZMOD4450
  • Supply Voltage - Max: 3.6 V
  • Supply Voltage - Min: 1.7 V
  • Width: 3 mm
  • Unit Weight: 0.869621 oz

Documentation

Customer Reviews

Gas Sensor Module - ZMOD4450
Gas Sensor Module - ZMOD4450
$9.95
COM-21506

Stock and Customer Discounts

$9.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing