General Purpose Rectifier - 1000V, 2A
COM-17214
General Purpose Rectifier - 1000V, 2A
SKU: COM-17214
This is a general purpose rectifier with a reverse voltage of 1000V and a forward current of 2A.
Out of stock
SKU
COM-17214
Product Overview
This is a general purpose rectifier with a reverse voltage of 1000V and a forward current of 2A.
Features & Specs
- Mounting Style: SMD/SMT
- Package/Case: SMA/DO-214AC
- Vr - Reverse Voltage: 1000V
- If - Forward Current: 2A
- Type: Standard Recovery Rectifier
- Configuration: Single
- Vf - Forward Voltage: 1.1V
- Max Surge Current: 50A
- Ir - Reverse Current: 5uA
- Minimum Operating Temperature: -55C
- Maximum Operating Temperature: +150C
Documentation
Customer Reviews

General Purpose Rectifier - 1000V, 2A
COM-17214
$0.95 retail price.
Available Discounts
- $0.90 | 25+ units
- $0.86 | 100+ units