General Purpose Rectifier - 800V, 8A
COM-17213
General Purpose Rectifier - 800V, 8A
SKU: COM-17213
Out of stock
SKU
COM-17213
This is a general purpose rectifier with a reverse voltage rating of 800V and a forward current of 8A.
Product Overview
This is a general purpose rectifier with a reverse voltage rating of 800V and a forward current of 8A.
Features & Specs
- Mounting Style: SMD/SMT
- Package/Case: SMC/DO-214AB
- Vr - Reverse Voltage: 800V
- If - Forward Current: 8A
- Type: Standard Recovery Rectifier
- Configuration: Single
- Vf - Forward Voltage: 0.985V
- Max Surge Current: 200A
- Ir - Reverse Current: 10uA
- Minimum Operating Temperature: -55C
- Maximum Operating Temperature: +150C
Documentation
Customer Reviews

General Purpose Rectifier - 800V, 8A
COM-17213
Stock and Customer Discounts
$0.95 retail price.
Available Discounts
- $0.90 | 25+ units
- $0.86 | 100+ units