Geophone - SM-24, with Insulating Disc
The SM-24 geophone element is designed to offer the highest performance in seismic exploration based upon field-proven I/O Sensor technology.
Product Overview
Need to put your finger on the pulse of the Earth? Did I just blow your mind? A geophone works by translating ground movement into voltage, which can easily be read by a microcontroller. The SM-24 geophone element is designed to offer the highest performance in seismic exploration based upon field-proven I/O Sensor technology. Low distortion, combined with excellent specifications, provide high-fidelity data. Basically, it's a super low frequency microphone for the ground.
Perfect for all of your 2-D & 3-D seismic exploration needs with bandwidth from 10 Hz up to 240 Hz.
Features:
- Tight specification, low-distortion vertical geophone
- Extended spurious over 240 Hz, allowing full bandwidth at 2-ms sampling
- Sensitivity of 28.8 V/m/s
Documents:
Features & Specs
- Tight specification, low-distortion vertical geophone
- Extended spurious over 240 Hz, allowing full bandwidth at 2-ms sampling
- Sensitivity of 28.8 V/m/s
- Upright Basic Unit with Insulating Disc
Documentation
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $61.28 | 25+ units
- $58.05 | 100+ units