Georgia Tech Kit - ECE2040
KIT-13953
Georgia Tech Kit - ECE2040
SKU: KIT-13953
$13.95
In stock
SKU
KIT-13953
Product Overview
This is a kit for the Georgia Tech ECE2040 Circuit Analysis class for the Fall 2017 Semester. This kit will help provide students basic concepts of DC and AC circuit theory and analysis. This is a custom kit made by SparkFun Electronics for the students of the ECE2040 class.
**Kit Includes **
- Resistor 5.1K Ohm 1/4W 5% (PTH)
- Resistor 3.96 Ohm 1/4W 5% (PTH)
- 4x Resistor 10K Ohm 1/4W 5% (PTH)
- Resistor 8.2K Ohm 1/4W 5% (PTH)
- Capacitor 0.22uF - 50V (PTH)
- Inductor 3.3mh 50mA 6.1 Ohm (PTH)
- Opamp JFET 3MHz (PTH) - RL082ACP
- Trimpot 100 Ohm 1/2W
- Trimpot 5k Ohm 1/2W
- Resistor 20K Ohm 1/4W 5% (PTH)
- 2x Resistor 2K Ohm 1/4W 5% (PTH)
- Resistor 953 Ohm 1/4W 1% (PTH)
- Resistor 4.9K Ohm 1/4W 1% (PTH)
- 4x Resistor 1K Ohm 1/4W 1% (PTH)
- 2x Resistor 1K Ohm 1/4W 5% (PTH)
- Capacitor 0.1uF - 50V - 20% (PTH)
Customer Reviews

Georgia Tech Kit - ECE2040
$13.95
KIT-13953
Stock and Customer Discounts
$13.95 retail price.