Georgia Tech Kit - ECE3710
KIT-13946
Georgia Tech Kit - ECE3710
SKU: KIT-13946
$18.95
In stock
SKU
KIT-13946
Product Overview
This is a kit for the Georgia Tech ECE3710 Circuits & Electronics class for the Fall 2017 Semester. This kit will help provide students with an introduction to electric circuit elements and electronic devices and a study of circuits containing such devices. This is a custom kit made by SparkFun Electronics for the students of the ECE3710 class.
**Kit Includes **
- Capacitor 0.22uF - 50V (PTH)
- Inductor 3.3mh 50mA 6.1 Ohm (PTH)
- Opamp JFET 3MHz (PTH) - TL082ACP
- Trimpot 100 Ohm 1/2W
- Trimpot 5K Ohm 1/2W
- Resistor 20K Ohm 1/4W 5% (PTH)
- 2x Resistor 2K Ohm 1/4W 5% (PTH)
- Resistor 953 Ohm 1/4W 1% (PTH)
- Resistor 4.9 Ohm 1/4W 1% (PTH)
- 4x Resistor 1K Ohm 1/4W 1% (PTH)
- Breadboard
- Jumper Wires
- 2x Green LED
- 2x Red LED
- Resistor 1K Ohm 1/4W 5% (PTH)
- Diode 1N4148 (PTH)
- Capacitor 0.1uF - 50V - 20% (PTH)
Customer Reviews

Georgia Tech Kit - ECE3710
$18.95
KIT-13946
Stock and Customer Discounts
$18.95 retail price.