Gimbal Motor with Encoder - 12V, 467RPM
ROB-27478

Gimbal Motor with Encoder - 12V, 467RPM

SKU: ROB-27478
$49.95
In stock
SKU
ROB-27478
In stock
Stock/Discounts

Here is a 40mm gimbal motor with attached encoder.

Helpful Documentation

Product Overview

This high-performance 12V Gimbal Servo Motor is engineered for precision control in demanding applications. Its compact 40x20mm form factor houses a powerful motor capable of delivering a nominal speed of 467 RPM, with a maximum speed of 1610 RPM.

The integrated AS5048A encoder provides high-resolution feedback for precise positioning, making this motor ideal for camera gimbals, robotics, and other precision motion control applications. Its compact size and lightweight design (71g) allow for easy integration into various systems. The wide operating temperature range (20°C to 80°C) and high maximum demagnetize temperature (120°C) ensure reliable performance in challenging environments. Whether you're building a sophisticated robotic arm or a high-precision camera stabilizer, this 12V Gimbal Motor with Encoder delivers the performance and reliability you need.

Features & Specs

  • Nominal Voltage: 12V
  • Nominal Current: 1.1A
  • Nominal Torque: 0.09N.m
  • Nominal Speed: 467rpm
  • Max Speed: 1610rpm
  • Stall Torque: 0.15N.m
  • Stall Current: 1.9A
  • Winding Turns of Motor: 40T
  • Phase to Phase Resistance: 6.34Ω
  • Phase to Phase Inductance: 1.08mH
  • Speed Constant: 117rpm/V
  • Torque Constant: 0.08Nm/A
  • Rotor Inertia: 56gcm²
  • Number of Pole Pairs: 11
  • Size: 40 x 16mm
  • Weight: 71g
  • Working Temperature: 20/80°C
  • Max Demagnetize Temperature: 120°C
  • Encoder Type: AS5048A

Documentation

Customer Reviews

Gimbal Motor with Encoder - 12V, 467RPM
Gimbal Motor with Encoder - 12V, 467RPM
$49.95
ROB-27478

Stock and Customer Discounts

$49.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing