Gimbal Servo Motor - 12V, 467RPM
ROB-27479

Gimbal Servo Motor - 12V, 467RPM

SKU: ROB-27479
$129.95
In stock
SKU
ROB-27479
In stock
Stock/Discounts

Here is a 40mm high quality gimbal servo for all your mechatronic needs.

Helpful Documentation

Product Overview

This high-performance 12V Gimbal Servo Motor is engineered for precision control in demanding applications. Its compact 40x24mm form factor houses a powerful motor capable of delivering a nominal speed of 467 RPM, with a maximum speed of 1412 RPM.

Equipped with a high-resolution 14-bit single-turn absolute encoder, this servo ensures precise positioning and feedback. Communication via RS485/CAN provides seamless integration into advanced control systems. Its robust design and wide operating temperature range (-20°C to 80°C) make it suitable for a variety of challenging environments. This motor is ideal for robotics, camera gimbals, precision automation, and other applications requiring accurate and reliable motion control.

Hookup Accessories

Features & Specs

  • Nominal Voltage: 12V
  • Voltage Range: 5~28V
  • Nominal Current: 1.1A
  • Nominal Power: 13.2W
  • Nominal Torque: 0.09N.m
  • Nominal Speed: 467rpm
  • Max Speed: 1412rpm
  • Stall Torque: 0.15N.m
  • Torque Constant: 0.08Nm/A
  • Stall Current: 1.9A
  • Speed Constant: 117rpm/V
  • Number of Pole Pairs: 11
  • Phase to Phase Resistance: 3.17Ω
  • Phase to Phase Inductance: 0.54mH
  • Communication: RS485/CAN
  • Encoder Type: Single-turn absolute
  • Resolution: 14bit
  • Size: 40 x 24mm
  • Weight: 70g
  • Working Temperature: -20/80°C

Documentation

Customer Reviews

Gimbal Servo Motor - 12V, 467RPM
Gimbal Servo Motor - 12V, 467RPM
$129.95
ROB-27479

Stock and Customer Discounts

$129.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing