Global Power Supply - 15V 4.34A
PRT-14338
Global Power Supply - 15V 4.34A
SKU: PRT-14338
Special Price
Current price:
$19.95
Regular Price
Original price:
$34.95
In stock
SKU
PRT-14338
Product Overview
This isn't your ordinary power supply. The Global Power Supply is a 15V, 4.34A power device specifically designed to work with the JustBoom Amp HAT for the Raspberry Pi. Additionally, as this is a "global" power supply, each order includes plug adapters for the United States, United Kingdom, EU and Australia. This supply is capable of high loads, so we recommend that you exercise caution while using it.
Features:
- Universal / Full-range AC input
- Power Supply Output Type: Fixed
- No. of Outputs: 1
- Output/Input Voltage AC Min: 90V
- Input Voltage AC Max: 264V
- Output Power Max: 65W
- Output Voltage --- Output 1: 15V
- Output Current --- Output 1: 4.3A
- Output Connector: 2.1mm x 5.5mm x 12mm
Hookup Accessories
Features & Specs
- Universal / Full-range AC input
- Power Supply Output Type: Fixed
- No. of Outputs: 1
- Output/Input Voltage AC Min: 90V
- Input Voltage AC Max: 264V
- Output Power Max: 65W
- Output Voltage --- Output 1: 15V
- Output Current --- Output 1: 4.3A
- Output Connector: 2.1mm x 5.5mm x 12mm
Customer Reviews
Global Power Supply - 15V 4.34A
Special Price
Current price:
$19.95
Regular Price
Original price:
$34.95
PRT-14338
Stock and Customer Discounts
$19.95 retail price.