Product Overview
Global Specialties DC Motor Speed Control Kits offer 12Vvoltage rating, a 1.5A maximum current load, and a 264Hz frequency. These kits utilize Pulse Width Modulation (PWM) to move the speed of a DC motor from zero to the maximum revolutions per motor specifications. The use of the PWM removes the need for gearboxes and can drive motors at low speeds with minimum torque loss. The GSK-804 kit is DIY. Global Specialties DC Motor Speed Control Kits feature heatsinks and MOSFETs, ensuring reliable performance in continuous use applications.