GNSS All-Band High Precision Antenna - 3m (SMA)
Easy-to-use, reliable all-band (L1/L2/L5/E6/B3/L) antenna as part of u-blox high-precision solution.
Helpful Documentation
Product Overview
The u-blox ANN-MB2 multi-band (L1/L2/L5/E6/B3/L) active GNSS antenna is designed to reduce time-to-market for modern wide-frequency, multi-constellation, high-precision GNSS applications. Even in challenging environments, these require centimeter-level accuracy and a reliable RTK positioning fix. Its robust design, excellent price-to-performance ratio, and flexible mounting options make the ANN-MB2 an ideal choice for mass market applications requiring an all-band high-precision GNSS antenna.
The ANN-MB2 is a perfect match to the u-blox all-band X20 high-precision platform (e.g., ZED-X20P), and the u-blox F9 high-precision products that support L1, L2, and L5 bands, along with the L-band for RTK corrections (e.g., ZED-F9K, ZED-F9P, LEA-F9T, and ZED-F9T). With ANN-MB2, customers have a reliable, ready-to-use, all-band antenna that streamlines evaluation, minimizes design efforts, and speeds up mass adoption.
Features & Specs
Patch Antenna Specification:
- Frequency:
- L/L1 band: 1535 – 1602 MHz
- L5/L2/B3/E6 band: 1166 – 1285 MHz
- Impedance: 50 Ω
- Gain:
- L: Typical 5.4 dBic
- L1: Typical 5.0 dBic
- L5: Typical 4.5 dBic
- L2: Typical 5.0 dBic
- E6: Typical 4.2 dBic
- Efficiency data:
- L: Typical 64%
- L1: Typical 56%
- L5: Typical 55%
- L2: Typical 60%
- E6: Typical 50%
- Axial ratio:
- L/L1 band: Typical 0.5-1.3 dB (Zenith
- L5/L2/B3/E6 band: Typical 1.9-2.9 dB (Zenith)
- Polarization: RHCP
RF Front-End Specification:
- Frequency:
- L/L1 band: 1535 – 1602 MHz
- L5/L2/B3/E6 band: 1166 – 1285 MHz
- Impedance: 50 Ω
- LNA gain:
- L/L1 band: Typical 31.0 ± 3 dB
- L5/L2/B3/E6 band: Typical 31.5 ± 3 dB
- LNA noise figure:
- L/L1 band: Typical 3 dB
- L5/L2/B3/E6 band: Typical 2.5 dB
- Output VSWR: Typical 2.0
- Cable insertion loss (RG-174, length 5 m)
- L/L1 band: Typical 6.5 dB
- L5/L2/B3/E6 band: Typical 5.5 dB
- Total gain: Typical 23.0 dB
- In-band group delay variation:
- L/L1 band: Typical < 8 ns
- L5/L2/B3/E6 band: Typical < 6 ns
- Out-of-band rejection min. 100 MHz from GNSS band edges at selected cellular bands.
- L/L1 band: Typical 45 dB (at < 1435 MHz), 50 dB (> 1702 MHz) Typical 60 / 60 / 50 / 45 / 45 dB (at 698 / 960 / 1710 / 2170 / 2690 MHz)
- L5/L2/B3/E6 band: Typical 40 dB (at < 1066 MHz), 40 dB (> 1385 MHz) Typical 65 / 45 / 35 / 55 / 50 dB (at 698 / 960 / 1710 / 2170 / 2690 MHz)
- Supply voltage: 3.0 – 5.0 V
- Supply current: Typical 15.0 mA
Documentation
Customer Reviews
