GNSS All-Band High Precision Antenna - 5m (SMA)
GPS-27500

GNSS All-Band High Precision Antenna - 5m (SMA)

SKU: GPS-27500
$74.95
In stock
SKU
GPS-27500
In stock
Stock/Discounts

Easy-to-use, reliable all-band (L1/L2/L5/E6/B3/L) antenna as part of u-blox high-precision solution.

Helpful Documentation

Product Overview

The u-blox ANN-MB2 multi-band (L1/L2/L5/E6/B3/L) active GNSS antenna is designed to reduce time-to-market for modern wide-frequency, multi-constellation, high-precision GNSS applications. Even in challenging environments, these require centimeter-level accuracy and a reliable RTK positioning fix. Its robust design, excellent price-to-performance ratio, and flexible mounting options make the ANN-MB2 an ideal choice for mass market applications requiring an all-band high-precision GNSS antenna.

The ANN-MB2 is a perfect match to the u-blox all-band X20 high-precision platform (e.g., ZED-X20P), and the u-blox F9 high-precision products that support L1, L2, and L5 bands, along with the L-band for RTK corrections (e.g., ZED-F9K, ZED-F9P, LEA-F9T, and ZED-F9T). With ANN-MB2, customers have a reliable, ready-to-use, all-band antenna that streamlines evaluation, minimizes design efforts, and speeds up mass adoption.

Hookup Accessories

Features & Specs

Patch Antenna Specification:


  • Frequency:
    • L/L1 band: 1535 – 1602 MHz 
    • L5/L2/B3/E6 band: 1166 – 1285 MHz
  • Impedance: 50 Ω
  • Gain:
    • L: Typical 5.4 dBic
    • L1: Typical 5.0 dBic
    • L5: Typical 4.5 dBic
    • L2: Typical 5.0 dBic
    • E6: Typical 4.2 dBic
  • Efficiency data:
    • L: Typical 64%
    • L1: Typical 56%
    • L5: Typical 55%
    • L2: Typical 60%
    • E6: Typical 50%
  • Axial ratio:
    • L/L1 band: Typical 0.5-1.3 dB (Zenith
    • L5/L2/B3/E6 band: Typical 1.9-2.9 dB (Zenith)
  • Polarization: RHCP

RF Front-End Specification:


  • Frequency:
    • L/L1 band: 1535 – 1602 MHz
    • L5/L2/B3/E6 band: 1166 – 1285 MHz
  • Impedance: 50 Ω
  • LNA gain:
    • L/L1 band: Typical 31.0 ± 3 dB
    • L5/L2/B3/E6 band: Typical 31.5 ± 3 dB
  • LNA noise figure:
    • L/L1 band: Typical 3 dB
    • L5/L2/B3/E6 band: Typical 2.5 dB
  • Output VSWR: Typical 2.0
  • Cable insertion loss (RG-174, length 5 m)
    • L/L1 band: Typical 6.5 dB
    • L5/L2/B3/E6 band: Typical 5.5 dB
  • Total gain: Typical 23.0 dB
  • In-band group delay variation:
    • L/L1 band: Typical < 8 ns
    • L5/L2/B3/E6 band: Typical < 6 ns
  • Out-of-band rejection min. 100 MHz from GNSS band edges at selected cellular bands.
    • L/L1 band: Typical 45 dB (at < 1435 MHz), 50 dB (> 1702 MHz) Typical 60 / 60 / 50 / 45 / 45 dB (at 698 / 960 / 1710 / 2170 / 2690 MHz)
    • L5/L2/B3/E6 band: Typical 40 dB (at < 1066 MHz), 40 dB (> 1385 MHz) Typical 65 / 45 / 35 / 55 / 50 dB (at 698 / 960 / 1710 / 2170 / 2690 MHz)
  • Supply voltage: 3.0 – 5.0 V
  • Supply current: Typical 15.0 mA

Documentation

Customer Reviews

GNSS All-Band High Precision Antenna - 5m (SMA)
GNSS All-Band High Precision Antenna - 5m (SMA)
$74.95
GPS-27500

Stock and Customer Discounts

$74.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing