GNSS Multi-Band L1/L2 Helical Antenna (SMA) BT-560
The BT-560 antenna is a small, very light weight GNSS/GPS L1/L2 multiband antenna for GPS, GLONASS, Galileo, and BeiDou constellations.
Product Overview
The BT-560 antenna is a small, very light weight GNSS/GPS L1/L2 multiband antenna for GPS, GLONASS, Galileo, and BeiDou constellations. Designed for aerial and portable applications, the BT-560 weighs in at 15.9 grams with a standard SMA connector. The BT-560 includes a small compressible o-ring around the base to increase weatherproofing when installed against an enclosure. This antenna is a good choice for applications where you have a clear view of the sky. If you can handle the extra weight, the u-blox ANN-MB-00 or TOP106 will have better reception performance.
Designed for the latest u-blox F9 platform it provides a fast, easy, and reliable multi-band antenna solution but can be used with any GPS/GNSS receiver that can benefit from the L1/L2 dual reception. While this antenna works great with normal L1 GPS/GNSS receivers it will not make your $20 receiver into a $200 receiver. Please check your receiver to verify it is capable of using the L1 and L2 signals that this antenna outputs.
We disassembled a unit because we love to see how things work! The antenna incorporates a flexible dual helical design and three HC1400P03S hybrid couplers.
Note: For the curious, the QR code is the unique serial number of the antenna composed of the manufacturing date and unit build number.
Features & Specs
- Overall antenna weight: 15.9g
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $86.40 | 25+ units
- $81.86 | 100+ units