GNSS Multi-Band L1/L2/L5 Helical Antenna - SMA (BT-T009)
The BT-T009 antenna is a small, light weight, anti-vandal permanent mount GNSS/GPS L1/L2/L5 multiband antenna.
Helpful Documentation
Product Overview
The BT-T009 antenna is a small, light weight, anti-vandal permanent mount GNSS/GPS L1/L2/L5 multi-band antenna for GPS, GLONASS, Galileo, and BeiDou constellations. Designed more for permanent mount applications, requiring four screws to be installed/deinstalled. Think of it as kind of anti-vandal. The BT-T009 weighs in at ≤22g grams with a standard SMA connector. This antenna is a good choice for applications where you have a clear view of the sky. If you can handle the extra weight, the u-blox ANN-MB-00 or TOP106 will have better reception performance.
L5 is the third civilian GPS signal, designed to meet demanding requirements. L5 will provide users worldwide with the most advanced civilian GPS signal. When used in combination with L1 C/A and L2C, L5 will provide a highly robust service. While this antenna works great with normal L1 GPS/GNSS receivers it will not make your $20 receiver into a $200 receiver. Please check your receiver to verify it is capable of using the L1, L2 and L5 signals that this antenna outputs.
Features & Specs
- Overall antenna weight: ≤22g
Documentation
Customer Reviews
