This antenna is not compatible with the European PointPerfect L-Band correction service.

GNSS L1/L2 Multi-Band Magnetic Mount Antenna - 5m (SMA)
GPS-15192

GNSS L1/L2 Multi-Band Magnetic Mount Antenna - 5m (SMA)

SKU: GPS-15192

This active L1/L2 multi-band antenna features a heavy-duty magnetic base and a 5-meter cable, providing the reception performance needed for reliable RTK positioning in harsh environments.

$109.95
In stock
SKU
GPS-15192
In stock
Stock/Discounts

This antenna is not compatible with the European PointPerfect L-Band correction service.

Helpful Documentation

Product Overview

The ANN-MB-00 is a high-performance active GNSS antenna designed to take full advantage of modern multi-band receivers. Unlike standard single-band antennas, this unit is tuned to receive both L1 and L2 frequencies across GPS, GLONASS, Galileo, and BeiDou constellations. This dual-band capability enables your receiver to significantly reduce ionospheric errors and achieve faster lock times, making it a perfect companion for high-precision modules such as the u-blox ZED-F9P.

Built for Harsh Environments

Reliability is key for GNSS field equipment, especially when it is installed on a vehicle or other mobile platform. This antenna is designed to stay put in the most demanding conditions:

  • Magnetic Mounting: Features a heavy-duty magnetic base for quick, secure attachment to vehicle roofs or metal chassis.
  • Permanent Installation: Includes additional mounting holes that allow you to anchor the antenna mechanically for high-vibration or permanent installations.

Advanced Signal Quality

In order to guarantee reliable performance even in weak signal areas, the internal components of this antenna have been engineered to maximize sensitivity and ensure strict signal integrity:

  • Dual-Feed Patch: A multi-band RHCP dual-feed patch element optimizes signal capture.
  • Clean Amplification: A built-in high-gain LNA with SAW pre-filtering eliminates noise and interference before it reaches your receiver.

By providing a cleaner, stronger signal to your receiver, this antenna is the critical link for achieving and maintaining accurate centimeter-level accuracy in the field.

Features & Specs

  • Frequency:
    • L1 Band: 1559-1606MHz
    • L2/L5 Band: 1197-1249MHz
  • Peak gain (over 15cm diameter ground plane):
    • L1 Band: 3.5dBic
    • L2/L5 Band: 0-2.0dBic
  • VSWR: max. 2
  • Bandwidth: min. 200MHz
  • Impedance: 50 Ohm
  • Polarization RHCP
  • Supports GPS, GLONASS, Galileo*, and BeiDou
  • 5m coaxial cable with SMA connector
  • Magnetic base, fixed installation option (screw mount, 2 x M4 screws)
  • Dimensions: 60.0mm x 82.0mm x 22.5mm
  • Weight: 175g (including cable)

*This antenna is not compatible with the European PointPerfect L-Band correction service.

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

GNSS L1/L2 Multi-Band Magnetic Mount Antenna - 5m (SMA) on a white background.
GNSS L1/L2 Multi-Band Magnetic Mount Antenna - 5m (SMA)
$109.95
GPS-15192
$109.95 retail price.

Available Discounts

  • $104.45 | 10+ units
  • $93.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing