This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

GNSS Receiver - EM-506N5
GPS-19629

GNSS Receiver - EM-506N5

SKU: GPS-19629

The EM-506N5 GNSS module features high sensitivity, low power and ultra small form factor.

Out of stock
SKU
GPS-19629

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

The EM-506N5 GPS receiver from USGlobalSat based on the MediaTek high performance L1 band GNSS receiver. This is the new version from the EM-506. It includes on-board voltage regulation, LED status indicator, battery backed RAM, and a built-in patch antenna! 6-pin interface cable not included.

This EM-506N5 GPS module is powered by the MediaTek high performance L1 band GNSS receiver, it can provide you with superior sensitivity and performance even in urban canyon and dense foliage environment.

Not sure which GPS module is right for you? Check out our GPS Buying Guide!

Features & Specs

  • Sensitivity:
  • Tracking: -165dBm
  • Acquisition (Cold Start TTFF): -148dBm
  • Hot Start - Autonomous: <1 sec, average
  • Warm Start - Autonomous: <15 sec
  • Cold Start - Autonomous: <35 sec
  • Main Power Supply (VCC): Min. 4.5V, Typ. 5V, Max. 6.5V
  • Main Power Supply Current:
  • Typ. 32mA, Max. 36mA - GPS is not 3D Fixed.
  • Typ. 29mA, Max. 35mA - GPS is 3D Fixed.
  • GPS L1CA/QZSS L1CA/SBAS L1/Galileo E1 (E1B+E1C): 1575.42 MHz
  • GLONASS L10F: 1602 MHz
  • BeiDou B1: 1561.098 MHz
  • Horizontal Position Accuracy- Autonomous: <2.5m
  • Velocity Accuracy:
  • Speed: <0.05 m/s
  • Heading: <0.01 degrees
  • Reacquisition: 0.1 second, average
  • Update Rate: 1 Sec / 5 Sec
  • Maximum Altitude: <18,000 meter
  • Maximum Velocity: <500 meter/second
  • Maximum Acceleration: <4G
  • Humidity Range: Min. 5, Max. 95 % non-condensing
  • Operation Temperature: Min. -40°C, Typ. 25°C, Max. 85°C
  • Storage Temperature: Min. -40°C, Max. 85°C

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

GNSS Receiver - EM-506N5
GNSS Receiver - EM-506N5 GPS-19629
$44.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing