This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

GPDF357B Embedded GPS Stacked Passive Patch Antenna
GPS-17100

GPDF357B Embedded GPS Stacked Passive Patch Antenna

SKU: GPS-17100
Out of stock
SKU
GPS-17100

Taoglas GPDF357 Embedded GPS Stacked Passive Patch Antennas support both GPS L1/Galileo E1 and GPS L2 bands.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Taoglas GPDF357 Embedded GPS Stacked Passive Patch Antennas support both GPS L1/Galileo E1 and GPS L2 bands. These antennas feature a stacked patch design that consists of two patches with the bottom patch measuring 35mm x 35mm x 4mm and the top patch measuring 25mm x 25mm x 3mm. Each of these patches have one pin feed and utilizing two patches ensures a low axial ratio can be achieved. GPDF357 antennas exhibit an excellent gain and good radiation pattern stability, allowing for a reliable GNSS fix, even in areas of weaker signal strength. Taoglas GPDF357 Antennas are ideal for precision agriculture, RTK systems, high accuracy positioning, and public safety applications.

Features & Specs

  • Minimum Frequency: 1.2276 GHz
  • Maximum Frequency: 1.57542 GHz
  • Application: Galileo E1, GPS L1/L2
  • Number of Bands: 2 Band
  • Mounting Style: Adhesive Mount
  • Dimensions: 35x35x7.15mm

Documentation

Customer Reviews

GPDF357B Embedded GPS Stacked Passive Patch Antenna
GPDF357B Embedded GPS Stacked Passive Patch Antenna GPS-17100

Stock and Customer Discounts

$16.95 retail price.

Available Discounts

  • $16.10 | 25+ units
  • $15.26 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing