GPS Embedded Antenna SMA
GPS-00177

GPS Embedded Antenna SMA

SKU: GPS-00177
$18.50
In stock
SKU
GPS-00177
Backorder
Stock/Discounts

Product Overview

Embedded antenna for small, mobile applications. Basic unpackaged antenna with LNA. 5inch cable terminated with standard male SMA connector. Match it with any SMA interface cable to create a truly small GPS prototype!

This unit works very well out of the box, but the fully packaged antennas have better strain relief where the SMA cable meets the antenna housing. If you plan on using this antenna in a vibration intensive application, we recommend you reinforce the connection with epoxy or Shoe Goo.

Check out our GPS buying guide!

Features & Specs

  • Gain 26dB
  • VSWR <2.0
  • Voltage 3.3V +/- 0.5V
  • Current 12mA
  • Weight 18g

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

GPS Embedded Antenna SMA
GPS Embedded Antenna SMA
$18.50
GPS-00177
$18.5 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing