GPS Module - GP1818MK (56 Channel)
GPS-19166

GPS Module - GP1818MK (56 Channel)

SKU: GPS-19166

This compact GPS module features a 56-channel receiver and integrated antenna, outputting standard NMEA data.

$26.95
In stock
SKU
GPS-19166
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The GP-1818MK is a low-cost, high-performance GPS module designed to make tracking simple. With a built-in antenna and a compact footprint, this all-in-one solution provides accurate position, velocity, and timing data through the standard NMEA-0183 protocol. Its efficient design makes it perfect for battery-powered systems, portable trackers, and any project where space and power are at a premium.

The 20U7 Successor

If you have used our popular 20U7 module before, the GP-1818MK is your new go-to. We selected this module specifically to be a seamless replacement for the older version.

  • Easy Migration: It comes terminated with a similar 3-pin connector, meaning minimal changes are needed to swap it into existing designs.
  • Same Performance: It retains the robust 56-channel tracking and low-power capabilities you expect, ensuring your project doesn't skip a beat.

A GP1818MK GPS Module next to a US quarter dollar to show its size.

Performance Features

Despite its small size, this economical module doesn't skimp on specs:

  • 56-Channel Receiver: Capable of tracking up to 56 satellites simultaneously for fast locks and reliable positioning.
  • Built-In Antenna: No bulky external antennas required; the integrated patch antenna is tuned for optimal performance in a small package.
  • Standard Protocol: Outputs standard NMEA-0183 strings, making it compatible with nearly every GPS library and microcontroller on the market.

Features & Specs

  • Build on high-performance GPS single-chip MT3337
  • High Sensitivity -165 dBm
  • Low power consumption: Max 55mA @ 3.3V
  • Integrated LNA with low-gain mode for active antenna option
  • 66 channels in Search mode and 33 channels "All-in-View" tracking
  • Up to 60,000 simultaneous search windows for fast TTFF and high sensitivity acquisitions
  • Average cold start time under 29seconds (open sky)
  • Support standard NMEA-0183 protocol
  • Patch Antenna Size: 18mm W X 18mm D X 7mm H
  • RoHS compliant (Lead-free)

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

GPS Module - GP1818MK (56 Channel)
GPS Module - GP1818MK (56 Channel)
$26.95
GPS-19166
$26.95 retail price.

Available Discounts

  • $25.60 | 25+ units
  • $24.26 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing