This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Gravity LED Button - White
COM-18760

Gravity LED Button - White

SKU: COM-18760

The switch is like a basic switch button, but lights up white when pressed down.

Out of stock
SKU
COM-18760

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

The DFRobot Gravity LED Button is a simple LED-illuminated switch button with a transparent cap. The button is like a basic switch button, but lights up white when pressed down. The buttons are used with micro:bit to realize various fun interactive projects.

Features & Specs

  • White
  • Internal LED turns On when the button is pressed down
  • +3.3-5V (3.3V is recommended) operating voltage
  • Digital output
  • PH2.0-3P connector
  • 27mm × 26.5mm/1.06" × 1.04" dimensions

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Gravity LED Button - White
Gravity LED Button - White COM-18760
$4.95 retail price.

Available Discounts

  • $4.70 | 25+ units
  • $4.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing