This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Gravity LED Switch - Red
COM-18754

Gravity LED Switch - Red

SKU: COM-18754

The switch is like a basic switch button, but lights up red when pressed down.

Out of stock
SKU
COM-18754

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

The DFRobot Gravity LED Switch is a simple LED-illuminated self-lock switch button. The switch is like a basic switch button, but lights up red when pressed down. This gives visual feedback. The buttons are used with micro:bit to realize various fun interactive projects.

Features & Specs

  • Red
  • Internal LED turns On when the button is pressed down
  • +3.3-5V (3.3V is recommended) operating voltage
  • Digital output
  • PH2.0-3P connector
  • 27mm × 26.5mm dimension

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Gravity LED Switch - Red
Gravity LED Switch - Red COM-18754
$4.95 retail price.

Available Discounts

  • $4.70 | 25+ units
  • $4.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing