This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Gravity UV Sensor Module
SEN-16365

Gravity UV Sensor Module

SKU: SEN-16365

DFRobot Gravity VEML6075 UV Sensor Module adopts the individual UVA and UVB channel solution with 16-bit resolution.

Out of stock
SKU
SEN-16365

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

DFRobot Gravity VEML6075 UV Sensor Module adopts the individual UVA and UVB channel solution with 16-bit resolution. This sensor module converts solar UV light intensity into digital data and provides an accurate measure of the signal strength. The VEML6075 sensor module provides a reliable performance of UV radiation measurement under long time solar UV exposure. This sensor offers -40°C to 85°C range of excellent temperature compensation capability. The Gravity VEML6075 module operates at 3.3V to 5V operating voltage range.

The VEML6075 UV sensor module features low power consumption and the minimum power can be as low as 800nA in shut-down mode. This UV sensor is used in portable electronic products, wearable devices, weather stations, and flame detectors.

Features & Specs

  • 3.3V - 5V operating voltage range
  • PH2.0-4P interface
  • 0x10 IIC address
  • 22mm × 30mm product size
  • 3mm mount hole size
  • 15mm mount hole pitch
  • Response wavelength:
  • UVB (λ0.5) within 315nm to 340nm response wavelength
  • UVA (λ0.5) within 350nm to 375nm response wavelength
  • -40°C to 85°C operating temperature range

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Gravity UV Sensor Module
Gravity UV Sensor Module SEN-16365
$7.95 retail price.

Available Discounts

  • $7.55 | 25+ units
  • $7.16 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing