This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Greenliant ArmourDrive QX Memory Card, 512GB
COM-18183

Greenliant ArmourDrive QX Memory Card, 512GB

SKU: COM-18183
Out of stock
SKU
COM-18183

These memory cards implement advanced NAND flash management technology to preserve data integrity and extend memory card lifespan.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Greenliant ArmourDrive™ QX Memory Cards are available with 4-bit-per-cell (QLC) 3D NAND configurations that feature high-reliability, high-performance, and data security. These memory cards implement advanced NAND flash management technology to preserve data integrity and extend memory card lifespan. The QX memory cards provide 85MBps sustained write, 100MBps sustained read, and 2M hours Mean Time Between Failures (MTBF). These memory cards operate at 3.3V supply voltage, -25°C to 85°C wide temperature range, and <405mA active mode current. The QX memory cards are used in applications such as transportation, agriculture, navigation, aviation, healthcare, networking, infotainment, industrial PC, and handheld scanner.

Features & Specs

  • Memory Size: 512 GB
  • Sustained Write: 85 MB/s
  • Sustained Read: 100 MB/s
  • Operating Supply Voltage: 3.3 V
  • Minimum Operating Temperature: - 25 C
  • Maximum Operating Temperature: + 85 C
  • Dimensions: 15 mm x 11 mm x 0.94 mm
  • Active Mode Current: 405 mA
  • NAND Flash Technology: 3D NAND

Documentation

Customer Reviews

Greenliant ArmourDrive QX Memory Card, 512GB
Greenliant ArmourDrive QX Memory Card, 512GB COM-18183

Stock and Customer Discounts

$184.95 retail price.

Available Discounts

  • $175.70 | 25+ units
  • $166.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing