This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Grove LoRa-E5 (STM32WLE5JC) Module
WRL-18214

Grove LoRa-E5 (STM32WLE5JC) Module

SKU: WRL-18214

Seeed Studio Grove LoRa-E5 (STM32WLE5JC) Module is an easy-to-use wireless radio module that supports LoRaWAN protocol on the EU868 and US915 frequency.

Out of stock
SKU
WRL-18214

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Seeed Studio Grove LoRa-E5 (STM32WLE5JC) Module is an easy-to-use wireless radio module that supports LoRaWAN protocol on the EU868 and US915 frequency. This module offers easy control by AT command via UART connection and features rapid prototyping with plug-and-play Grove interfaces. Typical applications include LoRaWAN sensor nodes, any wireless communication application, and IoT device testing and development.

Features & Specs

  • LoRa-E5 (STM32WLE5JC) embedded
  • Supports LoRaWAN protocol on EU868/US915 frequency band
  • Ultra-long transmitting range up to 10km (ideal value in open space)
  • Easy control by AT command via UART connection
  • Rapid prototyping with plug-and-play Grove interfaces
  • Ultra-low power consumption and high performance

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Grove LoRa-E5 (STM32WLE5JC) Module
Grove LoRa-E5 (STM32WLE5JC) Module WRL-18214
$17.95 retail price.

Available Discounts

  • $17.05 | 25+ units
  • $16.16 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing