This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Grove-Speaker Plus
DEV-17000

Grove-Speaker Plus

SKU: DEV-17000

The Grove-Speaker Plus includes a powerful amplifier driver board and a fancy speaker.

Out of stock
SKU
DEV-17000

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

The Grove-Speaker Plus includes a powerful amplifier driver board and a fancy speaker. The speaker generates different tones with different input frequencies and is easy to control with the PWM signal. This grove-speaker plus creates distinctive sound effects, play favorite songs, or build own music box with easy coding or a large number of existing music code. The speaker features a good sound quality speaker with high volume and sound adjustable function with an onboard potentiometer. This grove-speaker plus is available in 130mm x 90mm x 12mm dimensions.

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Grove-Speaker Plus
Grove-Speaker Plus DEV-17000
$12.95 retail price.

Available Discounts

  • $12.30 | 25+ units
  • $11.66 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing