This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Gumstix Jetson Nano MegaDrive
DEV-16754

Gumstix Jetson Nano MegaDrive

SKU: DEV-16754

The MegaDrive is a powerhouse of support for wireless edge AI projects, complete with expandable storage.

Out of stock
SKU
DEV-16754

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Gumstix Jetson Nano MegaDrive is designed with version B01 of the NVIDIA Jetson Nano module featuring the Quad-core Arm® A57 processor. This mega drive consists of 802.11 ac WiFi, USB 3.0, and High-Definition Multimedia Interface (HDMI). The Jetson Nano MegaDrive includes USB Micro-B jack for flashing and USB Micro-B jack for console debugging. This mega drive is compatible with the M.2 PCI-SIG standard and uses a vertical cable orientation connector for Raspberry Pi camera.

Powered by the NVIDIA Jetson Nano running a Quad-core ARM A57, the Gumstix AI development boards feature built in TensorFlow support to provide a rapid turnkey solution for deployment.

Gumstix AI devices streamline the software-hardware integration and provide users the following benefits: GPU enabled TensorFlow support. Customizable OS (Yocto) for rapid and simple deployment.

IMPORTANT: To ensure proper functionality, please source versions B01 or newer of the NVIDIA Jetson Nano module. The Gumstix Jetson Nano products are designed around version B01 of the NVIDIA Jetson Nano module. Many of the NVIDIA Jetson Nano modules included in the NVIDIA Jetson Nano Developer Kit are earlier versions (i.e. A02) of the module and are therefore incompatible with Gumstix products.

Features & Specs

  • Camera Connector: Vertical cable orientation connector for Raspberry Pi Camera.
  • Processor: Quad-core ARM® A57
  • RAM: 4 GB 64-bit LPDDR4
  • USB Device: Micro B USB Plug
  • M.2 Compatible: Compatible with the M.2 PCI-SIG standard.
  • GPU: 128-core NVIDIA Maxwell™ architecture-based GPU

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Gumstix Jetson Nano MegaDrive
Gumstix Jetson Nano MegaDrive DEV-16754
$137.95 retail price.

Available Discounts

  • $131.05 | 25+ units
  • $124.16 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing