Product Overview
Gumstix Jetson Nano Snapshot Board is the ideal edge AI video capture device, powered by the NVIDIA Jetson Nano running a Quad-core ARM A57. The Jetson Nano Board controls up to 16 1080p 30fps video streams into a single unit.
Allowing for quick and easy communication, four Jetson Nano Boards are interconnected via a gigabit switch. NVIDIA Jetson Nano Boards and the switch can be remotely monitored and reset using the onboard ESP32 module. Each Jetson Nano supports up to four Raspberry Pi Camera Modules V2.
IMPORTANT: To ensure proper functionality, please source versions B01 or newer of the NVIDIA Jetson Nano module. The Gumstix Jetson Nano products are designed around version B01 of the NVIDIA Jetson Nano module. Many of the NVIDIA Jetson Nano modules included in the NVIDIA Jetson Nano Developer Kit are earlier versions (i.e. A02) of the module and are therefore incompatible with Gumstix products.
Yocto image with built in TensorFlow support included.