This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

H7CC Digital Counter/Tachometer - 1-stage/Total/Preset, Screw Terminals, 100-240VAC, Contact Output (SPDT)
COM-18203

H7CC Digital Counter/Tachometer - 1-stage/Total/Preset, Screw Terminals, 100-240VAC, Contact Output (SPDT)

SKU: COM-18203

The H7CC devices feature an improved user interface that is intuitive and offers overall better visibility with a white-color display.

Out of stock
SKU
COM-18203

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Omron Industrial Automation H7CC Digital Counters/Tachometers are equipped with a memory backup and an H7AN compatibility function to facilitate problem-free conversion from the H7CN/H7AN models. The H7CC devices feature an improved user interface that is intuitive and offers overall better visibility with a white-color display. Each key of the 6-digit display can be operated up/down for easier use. A replacement time notification function notifies the user of potential preventative maintenance and predicts the end of service life. The body depth is a short 59mm allowing for thinner control panels. Isolated power supply/input circuits (all models) eliminate special considerations for grounding or leakage current.

Features & Specs

  • Type: Preset counter
  • Accuracy: +/- 0.1 %
  • Display Type: LCD, 6 Digit
  • Voltage: 100 VAC to 240 VAC
  • Frequency Response: 30 Hz
  • Series: H7CC
  • Brand: Omron Automation and Safety
  • Maximum Operating Temperature: + 55 C
  • Minimum Operating Temperature: - 10 C
  • Model #: H7CC-A

Documentation

Customer Reviews

H7CC Digital Counter/Tachometer - 1-stage/Total/Preset, Screw Terminals, 100-240VAC, Contact Output (SPDT)
H7CC Digital Counter/Tachometer - 1-stage/Total/Preset, Screw Terminals, 100-240VAC, Contact Output (SPDT) COM-18203
$267.95 retail price.

Available Discounts

  • $254.55 | 25+ units
  • $241.16 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing